Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class G - SC Fuses

Bussmann's SC type fuses are UL Class G and provide fast-acting (1/2-6 A) and time-delay (7-60 A) characteristics for circuit protection need. SC fuses are size rejecting in terms of their overall length thereby aiding in the prevention of overfusing

Core features

  • Bussmann's SC UL Class G fuses provide current limitation for component and branch circuit protection
  • 100kA interrupting rating
  • Sizes (1/2-6 A) are fast-acting while the (7-60 A) fuses over time-delay while providing size rejection
  • Measuring 13/32" in diameter by various lengths associated with their ampere rating ranging from 1-5/16" to 2-1/4" in length
  • The length rejecting feature helps prevent over fusing
  • UL listed, CSA Certified, CE and RoHS compliant

Benefits of Class G fuses

Provides cost effective branch circuit fusing for systems with high short-circuit current levels present.

Bussmann series Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close