Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class J fuse blocks and holders

Eaton’s Bussmann® series power distribution fuse blocks (PDFB) combine a fuse block and power distribution block into one component. This patented design simplifies your panel layout and uses up to 65% less panel space. Additionally, it lowers inventory costs while reducing installation time and labor by 33%. Bussmann series PDFBs are available for Class J ferrule and knifeblade fuses. PDFBs up to 60 amps feature DIN-Rail and panel mount versatility for ease of installation. Additionally, PDFBs use fewer wire connections, reducing watts loss and overall operating temperature of the panel.

Core features

  • Integral dovetails allow snapping together multiple poles at point-of-use for greater application flexibility
  • Factory assembled two- and three-pole configurations available
  • Standard phase barriers between poles for additional safety
  • Design meets UL creep and clearance requirements for Industrial Control Circuits (UL 508 and UL 845)
  • 200 to 600A blocks meet the higher UL creep and clearance requirements for Industrial Power Distribution Standards (UL 98, UL 67, UL 489, UL 891 and UL 869A)
  • Optional IP20 finger-safe covers available on entire knife blade fuse block product line:
  • High clarity see-through covers allow for inspecting wire terminations or to take thermography measurements without removing the cover

Competitor Cross Reference Made Simple

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close