Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class R fuse blocks and holders

Bussmann series Class R fuse blocks provide a patented design simplifies your panel layout and uses less panel space.

Core features

  • Optional see-through cover enhances safety with IP20 finger-safe protection, lockout/tagout capability and open circuit indication
  • Available in 1-, 2- and 3-pole configurations to meet stocking requirements
  • DIN-Rail and panel mount versatility allows one product to be used for multiple applications without incurring additional inventory cost

Competitor Cross Reference Made Simple

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close