Knowledge Search
Download document () of 20

Bussmann series power distribution blocks

Bussmann provides the broadest offering of UL listed Cable Limiters, Welder Limiters, Circuit Limiters and accessories.  With products rated for AC or DC applications to suit your specific application requirements.

Core features

  • Combination power distribution block and fuse block reduces wire connections and total panel components, using up to 57 percent less panel space and reducing installation time and labor by an average of 33 percent when compared with traditional fuse block/power distribution block solutions
  • Optional see-through cover enhances safety with IP20 finger-safe protection, lockout/tagout capability and open circuit indication
  • Available in 1-, 2- and 3-pole configurations to meet stocking requirements
  • To reduce inventory, assembly time and labor, modular single-pole blocks snap-together for tool-less assembly of multiple poles at point of use
  • DIN-Rail and panel mount versatility allows one product to be used for multiple applications without incurring additional inventory cost
  • A 200,000 amps withstand rating helps achieve a higher assembly short-circuit current rating (SCCR) for compliance with NEC® sections 110.10, 409.110(4), 409.22, 440.4(B), 670.3(A)(4) and 670.5

Competitor Cross Reference Made Simple

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close