Scarica il documento () sui 20
Misurazione e gestione del carburante

Refuel defuel panel

Eaton’s refuel control panel interfaces with the digital fuel gauging computer to automatically control aircraft refueling. Our panels also are customizable to applications.

No software
No complex electronic devices
No custom micro-coded components

Caratteristiche principali

  • Master, guarded main power select switch
  • Incorporates switches, indicator lights, and displays 
  • High level warning and shut-off status available
  • GSCP temperature range: -67°F to +185°F (-55°C to +85°C)
  • Digital display provides current onboard fuel status
  • Tailored to meet maintenance requirements
Caratteristiche
Scarica i link