Atsisiųsti dokumentą () iš 20
Ketinama nebegaminti
Nepertraukiamo maitinimo šaltiniai (UPS)

Eaton Ellipse ECO UPS

The Eaton Ellipse ECO is a slim-line power protection with built-in high performance surge-protection device (compliant with IEC 61643-1 standard). With an efficient electrical design and the EcoControl function the Eaton Ellipse ECO helps you make energy savings of up to 25 percent compared to previous-generation UPSs.

The Eaton Ellipse ECO UPS has reached end-of-life status

The Eaton 3P Ellipse UPS is a fit, form and function replacement for the Ellipse ECO UPS.
Specifikacijos

Pažymėti skirtumus
Rodyti tik skirtumus
Slėpti neaktualias savybes
Atsisiųsti nuorodas