Informacijos paieška
Atsisiųsti dokumentą () iš 20
„Eaton“ atsarginių dalių rinkos diferencialai

Detroit Truetrac differential

The Detroit Truetrac is a helical-gear style, limited-slip differential that maximizes wheel traction and enhances driving characteristics. Maintenance-free, it features smooth, automatic operation in forward and reverse. Its versatility makes Detroit Truetrac the ideal traction solution for almost any type of vehicle.

Our newest applications:

NEW Detroit Truetrac for Ford® F-150®

For 2015 - 2024 model years with 8.8" axles, Front and Rear fitments. Improve your stability while towing, improve off-road traction and handling, and limit wheel spin-out in performance applications. Now Available.
Limited-slip differential
Optimized torque bias ratios for maximum acceleration and handling
Smooth, automatic engagement
Works in forward and reverse
Maintenance free
No special lubrication or friction modifiers needed

Pagrindinės savybės

  • Automatic engagement
  • Unmatched strength and durability
  • Maintenance free
  • Works in forward and reverse
  • Front and rear axle applications
  • Optimized torque bias ratios deliver maximum vehicle acceleration and handling

EV Applications

Truetrac offers high power density in a limited packaging space thanks to its high-strength helical gear design, making it a smart choice for EV applications. It is fully automatic and maintenance-free, and can transfer up to 3.5 times more torque to the high traction wheel. It retains its torque bias retention for a lifetime and does not need electronic connections or software to integrate into a vehicle.

Smooth, automatic operation

The Detroit Truetrac differential operates as a standard or open differential under normal driving conditions, allowing one wheel to spin faster or slower as necessary. When a wheel encounters a loss of traction or the terrain changes, the gear separation forces take effect and transfer torque to the high-traction wheel. The helical-shaped gears mesh with increasing force until wheel spin is slowed or completely stopped. When the vehicle exits the low traction situation, the differential resumes normal operation.

Specifikacijos

Pažymėti skirtumus
Rodyti tik skirtumus
Slėpti neaktualias savybes
Atsisiųsti nuorodas