Download document () of 20
Strut systems and accessories

Pipe clamps & accessories

B-Line series pipe clamps to support conduit and pipes in electrical, datacomm, mechanical, plumbing, heating, air conditioning, and refrigeration in commercial, industrial and utility applications.

Designed for use with Eaton’s B-Line series strut systems, B-Line series supports include:

  • Metal pipe clamps
  • Pipe fitting clamps
  • Roof pipe supports
  • Strut clamps
  • Strut straps
  • Tubing clamps
  • Pipe clamps 
Specifications

Highlight differences
Show only differences
Hide blank features

Conduit clamps and pipe clamps

Made to attach conduit or pipe to structural members and provide support, pipe clamps meet the requirements of a number of applications.  Unless otherwise noted in the B-Line series strut system catalog, the pipe clamps include the following materials, finish options and certifications.  

For additional information on B-Line series conduit and pipe clamps, refer to the resource tab and download or view the B-Line series strut systems catalog.

 

Materials

  • Carbon steel
  • Stainless steel
  • Aluminum

Finishes

  • Yellow zinc chromate (ASTM B633 SC3 Type 2)
  • Electro-galvanized zinc (ASTM B633 SC3 Type 3)
  • Hot-dip galvanized after fabrication (ASTM A123)
  • Plastic coating
  • Dura Green
  • Dura-Copper

Certifications

  • Underwriters Laboratories listed
  • Federal Specification WW-H-171E and A-A-1192A 
  • Manufacturers Standardization Society ANSI/MSS SP-69 and SP58 compliant

Multi-grip pipe clamps

For use with thinwall (EMT), I.M.C., rigid conduit or pipe.  Compatible with B-Line series strut channel and 4Dimension strut.

  • Standard model numbers
    • B2207, B2208, B2209, B2210, B2211, B2212, B2213
  • Pre-assembled pipe clamp model numbers
    • B2207PA, B2208PA, B2209PA, B2210PA, B2211PA, B2212PA, B2213PA
B2210.jpg

Break-apart conduit clamps

For use with rigid or EMT conduit. Compatible with B-Line series strut channel and 4Dimension strut.  

  • BPC-8 - rigid or EMT conduit size 1/2" (21.3mm)
  • BPC12 - rigid or EMT conduit size 3/4" (26.7mm)
  • BPC-18 - rigid or EMT conduit size 1" (33.4mm)
  • BPC-20 - rigid or EMT conduit size 1-1/4" (42.2mm)
  • BPC-24 - rigid or EMT conduit size 1-1/2" (48.3mm)
  • BPC-32 - rigid or EMT conduit size 2" (60.3mm)
  • BPC-40 - rigid or EMT conduit size 2-1/2" (73.0mm)
  • BPC-48 - rigid or EMT conduit size 3" (88.9mm)
  • BPC-56 - rigid or EMT conduit size 3-1/2" (101.6mm)
  • BPC-64 - rigid or EMT conduit size 4" (114.3mm)

 

BPC-12.jpg

Pipe clamps  and conduit clamps

Compatible with B-Line series strut channel and 4Dimension strut.  Refer to the B-Line series strut systems catalog for more information.

  • For thinwall conduit (EMT) clamps, standard model numbers
    • B2000, B2001, B2002, B2003, B2004, B2005, B2006
  • For thinwall conduit (EMT) clamps, pre-assembled model numbers
    • B2000PA, B2001PA, B2002PA, B2003PA, B2004PA, B2005PA, B2006PA
  • For rigid conduit or pipe clamps, standard model numbers
    • B2001, B2008, B2009, B2010, B2011, B2012, B2013, B2014, B2015, B2016, B2017, B2018, B2019, B2020, B2021, B2022, B2130, B2132
  • For rigid conduit or pipe clamps, pre-assembled model numbers
    • B2001PA, B2008PA, B2009PA, B2010PA, B2011PA, B2012PA, B2013PA, B2014PA, B2015PA, B2016PA, B2017PA, B2018PA, B2019PA, B2020PA, B2021PA, B2022PA, B2130PA, B2132PA

 

B2004.jpg

B2000 series PVC clamps

For use with PVC coated thinwall (EMT and rigid conduit and clamps).  Compatible with B-Line series strut channel and 4Dimension strut.  Refer to the B-Line series strut systems catalog for more information.

 

B2000 series copper tubing clamps

Compatible with B-Line series strut channel and 4Dimension strut.

  • Standard model numbers
    • B2024DCU, B2025DCU, B2027DCU, B2008DCU, B2030DCU, B2010DCU, B2011DCU, B2038DCU, B2042DCU, B2046DCU, B2050DCU, B2054DCU, B2062DCU, B2110DCU, B2126DCU
  • Pre-assembled model numbers
    • B2024PADCU, B2025UPADCU, B2027PADCU, B2008PADCU, B2030PADCU, B2010PADCU, B2011PADCU, B2038PADCU, B2042PADCU, B2046PADCU, B2050PADCU, B2054PADCU, B2062PADCU, B2110PADCU, B2126PADCU

 

B2038DCU.jpg

B2000 series O.D. pipe and conduit clamps

Compatible for B-Line series strut channel and 4Dimension strut.  Refer to B-Line series strut systems catalog for additional information.

  • Standard model number
    • B2023, B2024, B2025, B2026, B2027, B2008, B2009, B2030, B2031, B2010, B2004, B2011, B2005, B2012, B2037, B2038, B2039, B2013, B2041, B2042, B2043, B2014, B2045, B2046, B2407, B2408, B2015, B2050, B2052, B2016, B2054, B2055, B2056, B2017, B2058, B2059, B2060, B2018, B2062, B2063, B2064, B2019, B2066, B2067, B2068, B2069, B2110, B2111, B2112, B2113, B2020, B2115, B2116, B2117, B2118, B2119, B2120, B2121, B2021, B2123, B2024, B2125, B2126, B2127, B2128, B2129, B2022, B2130, B2132
  • Pre-assembled model number
    • B2023PA, B2024PA, B2025PA, B2026PA, B2027PA, B2008PA, B2009PA, B2030PA, B2031PA, B2010PA, B2004PA, B2011PA, B2005PA, B2012PA, B2037PA, B2038PA, B2039PA, B2013PA, B2041PA, B2042PA, B2043PA, B2014PA, B2045PA, B2046PA, B2407PA, B2408PA, B2015PA, B2050PA, B2052PA, B2016PA, B2054PA, B2055PA, B2056PA, B2017PA, B2058PA,
      B2059PA, B2060PA, B2018PA, B2062PA, B2063PA, B2064PA, B2019PA, B2066PA, B2067PA, B2068PA, B2069PA, B2110PA, B2111PA, B2112PA, B2113PA, B2020PA, B2115PA, B2116PA, B2117PA, B2118PA, B2119PA, B2120PA, B2121PA, B2021PA, B2123PA, B2024PA, B2125PA, B2126PA, B2127PA, B2128PA, B2129PA, B2022PA, B2130PA, B2132PA
B2045.jpg

Conduit clamps / strut clamps

For use with EMT and rigid conduit. Compatible with B-Line series strut channel and 4Dimension strut.  Clamps without saddles are not recommended for flexible conduit or cable. Refer to the B-Line series strut systems catalog for additional information.

  • Model numbers without saddle
    • B1508, B1512, B1516, B1520 
  • Model numbers with saddle
    • B1508S, B1512S, B1516S, B1520S, B1524S, B1532S., B1534S, B1540S, B1540S, B1548S, B1556S, B1564S
B1516.jpg
Image shown without saddle

Twist ear pipe clamps

For use with EMT and rigid conduit.  Compatible with B-Line series strut channel and 4Dimension strut. 

  • B2601, B2602, B2603, B2608, B2609, B2610
B2603.jpg

BP081SS through BP475SS pipe clamps

Helps minimize induction heating.  Compatible with B-Line series strut channel and 4Dimension strut. 

  • BP081SS, BP110SS, BP135SS, BP175SS, BP205SS, BP250SS, BP300SS, BP325SS, BP275SS, BP425SS, BP475SS

Armafix clamps & accessories

IPH series inserts with clamps help prevent insulation compression. Compatible with B-Line series strut channel and 4Dimension strut.  For additional information, refer to
the B-Line series strut systems catalog.

  • 1/2" wall insulation thickness assembly with insert
    • IPH03812, IPH01212, IPH05812, IPH07812, IPH11812, IPH13812, IPH15812, IPH11012, IPH21812, IPH25812, IPH25812, IPH31812, IPH35812, IPH41812, IPH40012, IPH50012, IPH60012
  • 1/2" wall insulation thickness, insert only
    • IPH03812WO, IPH01212WO, IPH05812WO, IPH07812WO, IPH11812WO, IPH13812WO, IPH15812WO, IPH11012WO, IPH21812WO, IPH25812WO, IPH25812WO, IPH31812WO, IPH35812WO, IPH41812WO, IPH40012WO, IPH50012WO, IPH60012WO
  • 3/4" wall insulation thickness assembly with insert
    • IPH03834, IPH01234, IPH05834, IPH07834, IPH11834, IPH13834, IPH15834, IPH11034, IPH21834, IPH25834, IPH35834, IP31834, IPH41834, IPH40034, IPH50034, IPH60034, IPH80034
  • 3/4" wall insulation thickness, insert only
    • IPH03834WO, IPH01234WO, IPH05834WO, IPH07834WO, IPH11834WO, IPH13834WO, IPH15834WO, IPH11034WO, IPH21834WO, IPH25834WO, IPH35834WO, IP31834WO, IPH41834WO, IPH40034WO, IPH50034WO, IPH60034WO, IPH80034WO
  • 1" wall insulation thickness assembly with insert
    • IPH05810, IPH07810, IPH11810, IPH13810, IPH115810, IPH11010, IPH21810, IPH25810, IPH31810, IPH31810, IPH35810, IPH41810, IPH40010, IPH50010, IPH60010, IPH80010
  • 1" wall insulation thickness, insert only
    • IPH05810WO, IPH07810WO, IPH11810WO, IPH13810WO, IPH115810WO, IPH11010WO, IPH21810WO, IPH25810WO, IPH31810WO, IPH31810WO, IPH35810WO, IPH41810WO, IPH40010WO, IPH50010WO, IPH60010WO, IPH80010WO
IPH-WO.jpg
IPH.jpg

IPH18230 insulation tape

  • 30 ft. (9.14M) roll
IPH18230.jpg

B2400 series standard pipe clamp

Compatible with B-Line series strut channel and 4Dimension strut. The B2400-3/4 through B2400-8 model numbers are UL listed. For additional information, refer to the B-Line series strut systems catalog.

  • B2400-1/2, B2400-3/4, B2400-1, B2400-11/4, B2400-11/2, B2400-2, B2400-21/2, B2400-3, B2400-31/2, B2400-4, B2400-5, B2400-6, B2400-8, B2400-10, B2400-12, B2400-14, B2400-16. B2400-18, B2400-20, B2400-24
B2400.jpg

B437 series two-piece pipe clamp

Each clamp piece can turn allowing pipe to be fastened to channel at any direction.  Compatible with B-Line series strut channel and 4Dimension strut.  For additional information, refer to the B-Line series strut systems catalog.

  • B437-1/2, B437-3/4, B437-1, B437-11/4, B437-11/2,
    B437-2, B437-21/2, B437-3, B437-31/2, B437-4, B437-5, B437-6, B437-8
B437.jpg

B2417 series strut mounted pipe guide

Copper tubing sizes also available - B2417CT series.  Compatible with B-Line series strut channel and 4Dimension strut.  Refer to B-Line series sstrut systems catalog for additional information.

  • B2417-1/2, B2417-3/4, B2417-1, B2417-11/4, B2417-11/2, B2417-2, B2417-21/2, B2417-3, B2417-31/2, B2417-4
B2417.jpg

Parallel pipe clamps

Designed to support pipe or rigid conduit.  Compatible with
B-Line series strut channel and 4Dimension strut.

  • B2070 - for 3/8" (10mm) pipe size
  • B2071 - for 1/2" (15mm) pipe size
  • B2072 - for 3/4" (20mm) pipe size
  • B2073 - for 1" (25mm) pipe size
  • B2074 - for 1-1/4" (32mm) pipe size
  • B2075 - for 1-1/2" (40mm) pipe size
  • B2076- for 2" (50mm) pipe size
  • B2077 - for 2-1/2" (65mm) pipe size
  • B2078 - for 3" (80mm) pipe size
  • B2079 - for 3-1/2" (90mm) pipe size
  • B2080 - for 4" (100mm) pipe size
B2075.jpg

B670 series parallel pipe clamps

Designed to support pipe or rigid conduit parallel to edge of a beam or angle iron.

  • B670-3/8, B670-1/2, B670-3/4, B670-1., B670-11/4, B670-11/2, B670-2, B670-21/2. B670-3, B670-31/2, B670-4

 

B670.jpg

B671 series edge pipe clamp

Designed to support pipe or rigid conduit perpendicular to edge of a beam or angle iron.

  • B671-3/8, B671-1/2, B671-3/4, B671-1, B671-11/4,
    B671-11/2, B671-2, B671-21/2, B671-3, B671-31/2,
    B671-4

 

B671.jpg

B3367S retaining strut strap

  • Available in lengths of 6" (152.4mm), 8" (203.2mm), 9" (228.6mm), 10" (254.0mm), 12" (304.8mm), 14" (355.6mm), and 18" (457.2mm)
  • Refer to the B-Line series strut systems catalog for more information.

One-hole strut strap

  • For EMT, use B2301 series 
    • B2301-1/2, B2301-3/4, B2301-1, B2301-11/4,
      B2301-11/2, B2301-2
  • For rigid conduit / pipe, use B2302 series 
    • B2302-1/4, B2302-3/8, B2302-1/2, B2302-3/4,
      B23021-1, B2302-11/4, B2302-11/2, B2302-2,
      B2302-1/2, B2302-3, B2302-31/2, B2302-4
B2302.jpg

BL1400 series conduit hanger

  • BL1400 - for 1/2" EMT and rigid
  • BL1410 - for 3/4" EMT and rigid
  • BL1420 - for 1" EMT and rigid
  • BL1425 - for 1-1/4" EMT only
  • BL4130 - for 1-1/4" rigid and 1-1/2" EMT
  • BL1440 - for 1-1/2" rigid only
  • BL1450 - for 2" EMT and rigid
  • BL1460 - for 2-1/2" EMT and rigid
  • BL1470 - for 3" EMT and rigid
  • BL1480 - for 3-1/2" EMT and rigid
  • BL1490 - for 4" EMT and rigid
BL1430.jpg
Download Links
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.