Descargar documento () de 20
Aerospace valves

Valve in Tank Assembly (VITA) Propulsion Feed System

The flight-ready, turnkey Valve in Tank Assembly (VITA) satellite electric propulsion feed system is qualified in testing with Xenon and is fully compatible with Krypton, as well. VITA can be pre-filled with propellant to deliver a ready-to-install, space-grade system.

The current VITA solution has two redundant shut-off valves to support one thruster for increased reliability. The drop-in VITA design approach supports modular satellite configurations, allowing for easy architectural changes. 

VITA’s efficient design saves satellite integrators significant procurement, assembly, testing, troubleshooting and rework effort.

Características principales

  • Eliminates traditional feed system envelope by integrating valves into tank
  • Significantly reduces procurement, assembly, testing, troubleshooting and rework effort
  • Qualified with Xenon and compatible with Krypton
  • Drop-in design supports modular satellite configurations for easy architectural changes 
  • Configured with two redundant shut-off valves
  • Can be delivered pre-filled with propellant
  • Proven high quantity, space-grade production process
Especificaciones

Our Valve in Tank Assembly (VITA) is an industry-first, small-footprint satellite electric propulsion feed system assembly that integrates valves inside the propellant tank, creating more room for more payload. 

 

aero-traditional-vale-in-tank-assembly-comparison.png
Valves are integrated inside tank to create room for more payload
aero-traditional-vale-in-tank-assembly.png
Traditional feed system example vs. Valve in Tank Assembly (VITA) Solution
Descargar enlaces
X
Download Close

¿Necesita soporte para un producto?

Soporte de Eaton

Call us today at +1 (716) 662-0006

Valve in Tank Assembly (VITA) Propulsion Feed System

Our innovative Valve in Tank Assembly (VITA) satellite electric propulsion system is a small-footprint solution that integrates valves INSIDE of the propellant tank, creating more room for more payload.