Download document () of 20
Discontinued
93PR Family

Eaton 93PR 400-600kW UPS

The Eaton 93PR 400-600 kW UPS is a three phase online UPS, with power ratings from 400 – 600 kW. The UPS is available in a tower form factor and is compatible with Lithium-ion UPS batteries, which are 40 percent smaller than VRLA batteries and have twice the lifespan, saving money on battery replacement costs and extra square footage for battery cabinets. This UPS comes with Unity power factor (VA=W) 1.0.

 

Key technologiesEaton EnergyAware technologyEaton Hot Sync®ABM battery managementEaton’s Energy Saver System (ESS)

Applications: Suitable for commercial buildingsmedium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future. Also suitable for hyperscale data centers. For high-performance computing with flexibility. And suitable for multi-tenant and colocation. For mission critical 24x7 uptime

Compliance with standards: CE, RoHS

Brochure: Eaton 93PR 400-600kVA

 

TOPOLOGY
Online
POWER RATING RANGE
400 kVA – 600 kVA
FORM FACTOR
Tower

Low total cost of ownership

• Conserves valuable data center floor space with its compact footprint and internal redundancy design.
• Reduces cost and unexpected future growth risks by scaling as you grow with support up to 8 units in parallel.
• Reduces power and cooling OPEX through industry leading energy- efficiency of up to 97% under double-conversion mode.

Easy Management

• Provides easier access to detailed status information through its 7” user-friendly LCD touchscreen interface
• Integrates with the leading virtual platforms through its full suite of power management and connectivity software
• Increases uptime through its 24x7 remote monitoring and reporting capabilities

Compatible with Lithium-ion battery

• Smaller in footprint and lighter in weight
• 24/7 battery management system for protection and performance optimization

Safety and reliability

• Enhances system reliability with a redundant design for key components such as fans and power supplies
• Minimizes failure rates with overall design, system testing, and comprehensive deployment
Specifications

Eaton 93PR 400-600kW UPS Technical Specification

Power rating

400, 500, 600 kW

 

Voltage

380, 400, 415 VAC

 

Frequency

50 , 60 Hz

 

Topology

Double conversion on-line, modular in design

 

Output power factor

1.0 @ 40°C

 

Efficiency

Double conversion mode: up to 97%

ESS mode: up to 99%

 
Download Links
X
Download Close