下載文件 () / 20
TVS | Superchargers

Cold Start Thermal Unit Air Source

Eaton’s electrically-driven, TVS V180-based blower is part of a fully-optimized exhaust thermal management system developed in partnership with Tenneco to help engine manufacturers meet future emissions regulations.

The cold start thermal unit air source allows airflow to be efficiently and precisely controlled to maintain optimal aftertreatment temperatures.  

The integrated exhaust thermal management system is anticipated to be ready for the start of production in 2025 to support regulatory timing.

Low-NOx regulation compliance with an exhaust burner

Low-NOx regulation compliance is a major topic of discussion among commercial vehicle truck manufacturers. Recently, Tenneco’s Tom Harris and Eaton’s Jim McCarthy discussed in a webinar how a burner-based alternative technology will meet NOx and CO2 emissions performance requirements.

核心功能

  • Positive displacement pump
  • Integrated 12-volt or 24-volt electric motor drive
  • Flexible motor sizing
  • Rapid response time
  • Precisely controlled air flow
  • Multiple vehicle integration options

Planning for new CO2 and NOx emissions regulations

With upcoming regulation changes and a push to significantly reduce emissions, how can commercial vehicle manufacturers and fleet owners better prepare themselves for the future?

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
規格

This product is in development. Specifications are preliminary and are subject to change depending on customer requirements. 

eaton-cold-start-thermal-unit-air-source-efficiency-map.jpg
Eaton Cold Start Thermal Unit Air Blower efficiency map

General Specifications

Compressor Type

Positive Displacement (Roots-style)

Bearings

Sealed / Greased and oil lubricated

Ambient Operating Temp (°Celsius)

-40 to 130

Input Voltage (Vdc)

18-32 (24V nominal)

Mass (kg)

 5-8 (depending on motor options)

Performance

Max Speed (rpm)

 4000-6000

Transient Response Time (seconds, t63)

 0.25

Max Pressure Ratio

 1.6

Volumetric Flow (m3/hr) @ 4000 rpm and 1.5 Pressure Ratio (PR)

 28

Motor Power (Watts)

1100

下載連結