Download document () of 20

9PXEBM72RT1U-L
Model code: Eaton 9PX EBM 72V RT1U Li-Ion

Eaton 9PX Lithium extended battery module (EBM), 72V, Rack/tower, 1U

General specifications

Product Name
Eaton 9PX extended battery module (EBM)
Catalog Number
9PXEBM72RT1U-L
UPC
743172105622
Product Length/Depth
603 mm
Product Height
42.9 mm
Product Width
438 mm
Product Weight
17.4 kg
Warranty
5 year
Compliances
CE Marked
Model Code
Eaton 9PX EBM 72V RT1U Li-Ion

Product specifications

Form factor
Rack/tower
Rack size
1U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
Rack mounting kit
Yes
Package contents
  • Extended battery module (EBM)
  • EBM power cable
  • EBM detection cable
  • Rack-mounting kit
  • Link plate
  • Quickstart guide
  • Safety instructions
Type of Accessory
Battery/accumulator
Battery type
Lithium-ion

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.