Download document () of 20
Speaker strobes

Eluxa high fidelity speaker strobes

The Wheelock Eluxa speaker strobes (ELSPST/ELSPSTC) by Eaton provide high fidelity sound output and an advanced power saving LED technology with a full range of low and high candela settings. With the widest frequency response range (300 to 8000 Hz) in the industry, the Eluxa speaker strobes feature leading intelligibility with crisp, clear voice messages, ideal for emergency communications, mass notification, and voice evacuation.

Designed in sleek, modern enclosures, Eluxa’s aesthetically pleasing low profile will blend with the building‘s interior décor. Eluxa is feature rich with six candela settings in a single device, dual voltage capability, field selectable taps, and pre-wire/pre-test via mounting plate with hinged feature for ease-of-installation.

6 Candela Settings
Wall: 15, 30, 75, 110, 135, 185
Ceiling: 15, 30, 75, 110, 150, 177
5 Tap Settings
1/8 - 2 watts
(5 watts - 70V)

Leading intelligibility

With the widest frequency response range in the industry (300 to 8000 Hz), the Eluxa high fidelity speaker strobes are able to reproduce frequencies closer to the original sound, improving the clarity and comprehension of the intended message.
Wheelock Eluxa product line

Next generation LED technology

Eaton’s best-in-class, energy efficient, LED technology leads the industry in lowest current draw for a combined low and high candela device. This substantially reduces overall power consumption, allowing for a greater number of appliances on the notification appliance circuit and fewer power supplies, resulting in significant material and system cost savings.

Compatible with fire alarm systems and xenon strobes

Eluxa product line has been UL/ULC listed as compatible with all Fire Alarm Control Panels (FACP) and accessories that have been determined to be compatible with Wheelock RSS xenon strobe-based products and Exceder LED3. The listing also includes the ability to install the Eluxa horn strobes in the same notification zone and field of view with any Wheelock RSS strobe models. Ideal for retrofits as well as new construction.

Ease of installation

  • Mounting plate included with all models: Convenient capture hinge allows installers to easily hold the device while fastening the single-mount screw in place
  • Pre-wire/pre-test capability to check for wiring and ground faults prior to appliance installation
  • Finger slide switches--No tools needed for setting changes

Low profile design

One of the smallest footprints in the industry with an aesthetically pleasing, modern design that does not distract from building decor. Profile extends 1.53" from the wall and 2.39" from the ceiling.

Mass notification appliances

Amber lens and special lettering models, including ALERT, EMERGENCY, and no lettering, are available for indoor, wall and ceiling-mount applications.
Approvals and Compliance
UL, ULC, CSFM, NFPA 72

View the rest of the Eluxa product line

Explore our resources

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Eaton

Life safety & mass notification solutions

273 Branchport Avenue

Long Branch, NJ 07740

P:  (800) 631-2148

F:  (732) 222-8730