With over 150 possible configurations, the PDI PowerPak Remote Power Panel is one of the most versatile RPP on the market today. Its 24” x 24” or 24” x 38” footprint allows in-tile or on-tile installations. When combined with BCMS monitoring, trapped key interlocking and multiple panelboards configurations, the PDI PowerPak RPP can be adapted to the most demanding mission critical facilities.
The PDI PowerPak RPP can be configured with multiple panelboard manufacturers and styles.
The PDI Branch Circuit Monitoring System (BCMS) enables pro-active management of power usage and availability.
Landing input and output cables has never been easier with top/bottom entry/exit configurations.
Mission Critical PDI PowerPak RPPs utilize trapped key interlocks for the ultimate in sequential control of the unit.
Fast acting TVSS units can protect your mission-critical equipment from electrical spikes and surges.
| Ratings | |
| Input/output: | 3-phase, 4-wire plus ground |
| Input voltage | @ 50 Hz: 220V – 415V @ 60 Hz: 208V, 400V, 415V, 480V |
| Safety standards | ETL Listed to UL and CSA standards |
| Mounting options | Wall, floor, in tile, on tile |
| Operating conditions | Storage temperature: -67°F to +185°F (-55° to +85°C) Operating temperature: +32°F to 104°F (0° to 40°C) Audible noise: ≤45dBA Relative humidity: 0% to 95% non-condensing Operating altitude: Up to 6,600 ft. (2,000m) |
| Monitoring | Monitor: PDI WaveStar color touch monitor Communications: serial RS-485 modbus RTU; optional SNMP or TCP/IP communications |
| Distribution panelboards/sub-feed breakers | Brands: Eaton, SquareD, Schneider Electric, ABB Style: classic, IEC, finger-safe Number of poles: 36, 42, 48, 72, 84 Amperage: 225A, 400A Voltage: up to 480V |