Fusible power panel with shunt trip and fire safety interface to allow for single point tie-in with fire alarm system.
Optional features:
An introduction to understanding fuses and how they are applied for providing overcurrent protection.
| RATED MAXIMUM VOLTAGE | 600 Vac |
| CONTINUOUS CURRENT | 100-800A |
| INTERRUPTING RATING | 240 Vac: 200 kA fully rated 240 Vac: 100-200 kA series rated 480Y/277 Vac: 200 kA fully rated 480Y/277 Vac: 200 kA series rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
| ACCESS | Top & bottom access |
| ENCLOSURE TYPE | NEMA Type 1 (3R, 4, 12 also available) |
| STANDARD INDOOR WIDTH DIMENSIONS* | 40 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 5.75 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 57 or 73 inches |
| PROTECTION DEVICES | UL 98 Enclosed, Deadfront Switches |
| DEVICE MOUNTING | Bolt-on |