Eaton’s heavy-duty safety switches provide a highly visible means of disconnect to help improve personnel safety and equipment protection. Additionally, they’re ideal for applications where reliable performance, safety, and service continuity are critical. Enhanced safety and feature options include viewing windows, visible blades, interlocked receptacles, integral surge protection and exterior voltage indicators.
Enables personnel to clearly see that blades are disengaged from stationary contacts when the switch handle is in the OFF position.
Optional receptacles are interlocked to handle mechanisms so that power plugs may not be inserted or removed when the switch is in the ON position.
Integral surge protective devices (SPD) provide protection at the service entrance and branch-circuit level, compared to a device that is externally mounted.
Standard line side barrier
Engineered to accomodate your safety requirements
Customization available through our Flex Center
Learn about the evolution of safety switch technology and a growing emphasis on personnel protection, including:
Your search  "" did not match any documents or products.