Download document () of 20
Switches and disconnects

Pringle bolted pressure contact switches

Eaton's Pringle bolted pressure contact switches are fused power circuit devices ideal for high-current applications. They’re UL 977 listed, 100% rated, and utilize Class L fuses.  The product line includes Quick Action (QA), Charge Before Close (CBC) and Fault Protector (FP) open designs, along with NEMA 12 enclosed Pringle Mill Switches (PMS).

Voltage class
240VAC, 480VAC, 600VAC
Current ratings
800A – 6000A
Features
UL977 listed, fused power circuit devices, 200kAIC
Origin
Made in America

Core features

  • Provides current conducting efficiency equivalent to that of a bolted bus bar
  • Ensures long-term switch reliability with its non-magnetic switch bolting mechanism
  • Includes a higher force and distance ratio with its paired washer spring design, which makes it easier to operate the mechanism
  • Switches have a short circuit rating of 200kAIC when protected by Class L fuses
  • Suitable for use in UL 891 switchboards

HPX high-pressure contact switches

Reliance on step-up transformers to distribute utility-supped 208 Vac power at 480 Vac within high-rise buildings is increasing. With stricter electrical code requirements being enacted, Eaton has developed a HPX high-pressure contact switches that are:

  • Designed to withstand and operate the large inrush currents of step-up transformers and other high-inrush current inductive loads
  • Engineered for simplified replacement of Pringle bolted pressure contact switches in retrofit applications
  • Available with built-in current, voltage, power and energy management
  • UL 977 listed and support UL 891 switchboard applications
eaton-switching-devices-hpx-1-grey-background.jpg

Switching device Flex Center

Eaton’s custom modification facility to meet unique product needs and specifications of the customer 

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close