Knowledge Search
Download document () of 20
Switches and disconnects

Shunt trip safety switches

Eaton's shunt trip safety switches, a market exclusive, provide remote switching and visible means of disconnect for commercial and industrial applications. In addition, the shunt trip technology enhances safety by providing a means to open a safety switch electronically. This product line provides additional code compliant solutions with optional protection schemes including arc energy reduction (NEC 240.67) and ground fault (including 480 VAC and 1200 A service entrance applications).

Voltage class
240 VAC, 600 VAC
Current ratings
30 A-1200 A
Features
Integral arc energy reduction system available (NEC 240.67)
Origin
Made in America

Core features

  • Standard heavy-duty safety switch design with integrated shunt trip module
  • Integral arc energy reduction system available (NEC 240.67)
  • Integral ground fault protection available for 480 VAC service entrance applications (NEC 230.95)
  • Works with emergency stop pushbuttons and other remote signaling means to quickly disconnect power from equipment
  • Provides a safety switch solution for oil and gas, industrial plants, utilities, commercial construction and water and wastewater treatment applications
  • Includes two-, three- and four-pole configurations for maximum system voltages of 600 VAC with fusible and non-fusible protection options
  • Meets Underwriters Laboratories (UL) standards and is listed to the UL98 standard
  • Provides a variety of coil voltages, visible means of disconnect, and a standard heavy duty safety switch with integrated shunt trip module
  • Passes Class 1 ground fault testing (1200% opening)

 

 

Switches portfolio

The industry’s broadest offering of safety switch product designs
eaton-line-card-switching-device.jpg
eaton-white-peaper-safety-switches-3D.jpg

Advancing personnel and equipment protection with safety switches

Learn about the evolution of safety switch technology and a growing emphasis on personnel protection.

    Customization available through our Flex Center

    Our Switching Devices Flex Center can design and modify safety switches, enclosed circuit breakers and rotary disconnects beyond standard offerings. Solutions can be custom designed for harsh environments, enhanced safety and convenience, and to meet the needs of specific applications.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close