Knowledge Search
Download document () of 20
Control relays and timers

Terminal block relays

Eaton’s XR terminal block relays use screw terminal technology and offer quick system wiring, superior safety features, clear labeling and a high level of modularity. These compact, DIN rail mounted relays are best suited for applications that require higher continuous load currents than miniature relays can carry and switch. They can withstand inrush currents or brief overloads without damage and allow for continuous load currents of up to 10 A.

Core features of terminal block relays

  • Average service life of the contacts is 2–3 times the normal life of a less powerful relay, resulting in service cost savings
  • Cadmium-free contact material makes the XR series environmentally friendly
  • Electrical isolation between input and output aides in safe operation
  • Wear-resistant and bounce-free switching adds longevity to product life
  • Pluggable relay and convenient plug-in bridge system allow for easy field replacement
  • Gold contact plates are available for increased corrosion resistance

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.

We make what matters work

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close