Eaton’s solid-dielectric-in-air padmount switches and fault interrupters utilize vacuum technology to provide a compact, safer and reliable medium-voltage switch that contains no oil or SF6 gas. ISG-SD padmount switchgear features a fully sealed dead-front construction manufactured from 304 stainless steel that is virtually maintenance free.
Eaton’s ISG-SD solid-dielectric switchgear is available for a variety of padmount and subsurface applications and contains no oil or SF6. Eaton ISG-SD switchgear features a sealed 304 stainless-steel tank construction that is dead-front – adding to the safety of operating crews.
Download the ISG-SD padmount switchgear catalog
| 15.5 kV | 27 kV | |
| Continuous current – A | 600 | 600 |
| Load-break current – A | 600 | 600 |
| Basic Insulation Level (BIL) – kV | 125 | 125 |
| Peak current – A | 52,000 | 41,600 |
| Momentary (Sym.) – A | 20,000 | 16,000 |
| Momentary (Asym.) – A | 32,000 | 25,600 |
| Make and Latch (Sym.) – A | 20,000 | 16,000 |
| Make and Latch (Asym.) – A | 32,000 | 25,600 |
| Fault Close (Sym.) – A | 20,000 | 16,000 |
| Fault Close (Asym.) – A | 32,000 | 25,600 |
| Interrupting current (Sym.) – A | 20,000 | 16,000 |
| Interrupting current (Asym.) – A | 32,000 | 25,600 |
| Frequency – Hz | 60 | 60 |
| Mechanical operations | 2000 | 2000 |
| Load-break operations | 2000 | 2000 |
| *200-amp terminations are rated per the IEEE 386 standard for 10 kA symmetrical, 13 kA asymmetrical | ||
Eaton’s ISG-SD switchgear includes a variety of SEL programmable, microprocessor over-current relays which are the foundation of our all-in-one automation, protection and communication platforms for distribution-automation and SCADA applications.
Current standard SEL relay offering:
These full-featured SEL relays allow for control of motor operation, as well as communication of voltage and current through a variety of means, including radio, cellular modem or fiber optics. SEL relays can quickly integrate into serial- or Ethernet-based communications with IEC 61850, MIRRORED BITS, Modbus, DNP3 and other protocols. Programming and downloading are achieved through a variety of options, depending upon the specific application.
Eaton’s ISG-SD switchgear offers the Schneider Electric P116 dual-powered (CT and/or other auxiliary power) over-current feeder protection relay for use in distribution circuits. The P116 is a substation quality, reliable, fully-programmable, micro-processor over-current relay that can coordinate with other protected devices in distribution circuits. Eaton provides internally mounted current transformers to power the relay. The P116 is an ideal solution when auxiliary power is not required and not available or unreliable. The P116 includes a built-in USB port for fast connection to the setting software (Easergy Studio).
Eaton’s ISG-SD submersible-rated switchgear junction box allows for pendant control of multi-way switchgear. The junction box makes possible the highest level of personnel safety, time savings and operational flexibility when maintaining vaults that are in more challenging locations such as in streets, under water and near heavily trafficked walkways. The junction box brings together the status, trip circuits and CTs from the switch tank, and the status of the external motor operators, allowing for remote operability and control of each position.
Eaton’s ISG-SD switchgear motor operators are 24-volt DC powered, constructed of 304 stainless steel and are sealed and submersible rated. The motor operator is compact, and bolts directly to the operating handle housing for ease of field installation and future upgradability. Each motor operator comes with mounting hardware, connector pins and adjustable linkages to connect the motor operator to the operating handle. The quick-disconnect linkage allows for field testing and operation of the motor operator without interrupting service to the customer.
Eaton’s ISG-SD switchgear pendant controls are portable, handheld, cabled controls which allows for remote operation and status confirmation of each way. The pendant control dramatically increases personnel safety by placing crews outside of the arc flash boundary. Maintenance personnel can remotely open and close any position without being in front of the equipment. The standard cable length is 20’ while other lengths are available. The pendant control comes in a highly durable, submersible-rated case that can be disconnected and carried from one unit to the next.