Eaton's compact switchgear solutions offer an industry-leading footprint, superior ratings, and a maintenance-free medium-voltage compartment. Now, with an SF6-free option available, you can meet your sustainability goals while benefiting from enhanced safety features and a robust design. Eaton's compact switchgear offering will reduce downtime and increase revenue of your distribution system.
![]() |
![]() |
![]() |
|
| Power Xpert IGX | Power Xpert IGX VacAir | Power Xpert XGIS | |
| Insulating Medium | SF6 | Natural Origin Gas | SF6 |
| Standard Width | 20" | 24" | |
| Standard Depth | 72" | 71" | |
| Standard Height | 91" | 106" | |
| Voltage Rating | Up to 38 kV | ||
| Amperage | 3150 A | 2500 A | |
| Short Circuit Rating | 40 kA | 31.5 kA | |
| Basis Impulse Level (BIL) | 200 kV | 170 kV | |
| Product Aid | Power Xpert IGX | Power Xpert XGIS | |
| Product Brochure | Power Xpert IGX | Power Xpert XGIS | |
Compact switchgear: Small but mighty
Don't choose between size and safety.
Designed to meet both IEEE and IEC standards
Meet both IEEE C37.20.9 and IEC 62271-200 design standards.
| RATED MAXIMUM VOLTAGE | 38 kV |
|
| CONTINUOUS CURRENT (BREAKER & BUSBAR SYSTEM*) | 1200 A, 2000 A, 2500 A, 3150 A | |
| INTERRUPT RATING (BREAKER, BUSBAR SYSTEM, GROUNDING/EARTHING CIRCUIT) | Up to 40 kA | |
| BASIC IMPULSE LEVEL (BIL) | 170 kV or 200 kV |
| IEEE STANDARD | C37.20.9, C37.20.7 Type 2B type 2B, 40 kA – 0.5s | |
| IEC STANDARD | 62271-200, AFLR, 40 kA – 1s | |
| CSA | C22.2 No. 31 | |
| THIRD PARTY APPROVAL/RECOGNITION | UL, CSA, KEMA (STL) | |
| SEISMIC QUALIFICATION | IBC/CBC |
| ACCESS | Front and bottom access | |
| INSULATING MEDIUM | SF6 or Natural Origin Gas | |
| MAIN BUS INSULATION | Shield Solid Insulating System (SSIS) | |
| ENCLOSURE TYPE | Indoor |
| SWITCHING DEVICE | Vacuum circuit breaker, RATED CIRCUIT BREAKER OPERATING SEQUENCE 0 – 0.3s – CO – 15s – CO A | |
| DISCONNECT DEVICE | 3-position switch (3PS) |
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE