Eaton Tripp Lite series premium-grade wallmount enclosures organize IT equipment wherever it is needed, from high-density network closets and server rooms to the tightest spaces at the edge of your network where floor space is limited. With a variety of configurations, each sturdy steel enclosure provides a secure and organized environment for servers, UPS systems, switches and other IT devices. Universal, compatible designs with toolless mounting and an extensive line of rack accessories means easier planning, faster deployment and more efficient maintenance.
Wallmount applications
| Patch-depth | Switch depth | UPS-depth | Server-depth | Vertical mount | |
| Rack height | 12U - 18U | 2U - 26U | 12U - 26U | 12U - 18U | 2U - 16U |
| Max load capacity | 250 lb. | 250 lb. | 250 lb. | 500 lb. | 400 lb. |
| Hinged back | Select models | Select models | Yes | Select models | No |
| Doors | Lockable, reversible | Lockable, reversible | Lockable, reversible | Lockable, reversible | Lockable, reversible (select models) |
| Mounting rails | Square and round/threaded hole | Square and round/threaded hole | Square and round/threaded hole | Square and 12-24 threaded hole | Supports M6 and 12-24 mounting |
| Airflow management | Ventilated sides and door | Ventilated sides and door | Ventilated sides and door | Ventilated sides and door | Ventilated sides (select) and door |
| Built-in cable management | Top and bottom ports | Top and bottom ports | Top and bottom ports | Top and bottom ports | Top and bottom ports (select) |
| Special features | Clear acrylic window; IP20 | Clear acrylic window; IP20; IP54/NEMA 12 (select) | Clear acrylic window; IP20 | Side-mount (select); IP20 | Low profile; IP20 |
Your search "" did not match any documents or products.