Download document () of 20
Fasteners and fixing systems

Drive pin fasteners

Eaton offers a wide variety of fasteners that includes an integrated 1-1/4” drive pin pre-installed within the fastener to help reduce installation time. These fasteners are uniquely designed to ensure clearance for powder actuated tools. 

Fasteners with integrated drive pins:

  • Angle brackets
  • Cable hooks
  • Strap hangers
  • Cable support fasteners
  • Conduit support fasteners
Specifications

Highlight differences
Show only differences
Hide blank features

Fasteners with integrated drive pins

For additional information, view or download the B-Line series fastener catalog.

  • Special support bracket that allows clearance for powder actuated tools
  • Exclusive pre-installed 1-1/4” drive pin
  • BPNA angle brackets
  • BH-PNA strap hanger
  • Cable hook part numbers, description
    • BCH12-PNA, ¾” cable hook
    • BCH21-PNA, 1-15/16” cable hook
    • BCH32-PNA, 2” cable hook
    • BCH64-PNA, 4” cable hook
    • BH6-PNA, 3/8” threaded rod and cable hook
  • Rod and drop wire fasteners
    • BH1-PNA for use with #8 wire or ¼” plain rod
    • BH2-PNA for use with 3/8” plain rod
  • Threaded rod fasteners
    • BH4-PNA for use with ¼’ threaded rod
    • BH4-PNA for use with ½” or 5/8” threaded rod
  • Conduit support fasteners
    • BG6-PNA for use with 3/8” conduit
    • BG8-12-PNA for use with ½” and ¾” conduit
    • BG16-PNA for use with 1” conduit
    • BL1400-PNA for use with ½” conduit
    • BL1410-PNA for use with ¾” conduit
    • BL1420-PNA for use with 1” conduit
  • EMT support fasteners
    • BP8-PNA for use with ½” EMT
    • BP12-PNA for use with ¾” EMT
    • BP16-PNA for use with 1” EMT
  • MC, AC or FMC support fasteners
    • BX4-PNA, single runs
    • BX4M-PNA, double runs
BPNA angle bracket
BG6-PNA conduit support drive pin
BX4-PNA support fastener with drive pin
Download Links

Drive pin fasteners

For drive pin fasteners, view or download the fastener catalog below.

X
Download Close