Download document () of 20
Pipe hangers and mechanical supports

Pipe rollers and supports

Eaton's B-Line series pipe rollers and roller supports are designed to compensate for longitudinal movement due to the expansion or contraction of both insulated or non-insulated pipe.  Manufactured with carbon steel with cast iron rollers, the pipe rollers are available in a variety of finishes.    

For additional information, view or download the pipe hanger catalog.

b3110-adjustable-steel-yoke-pipe-roller.jpg

B3110 series

The B3110 adjustable steel yoke pipe roller is designed to support pipe where movement may occur due to thermal expansion. The series is available for use with 2" (50mm) to 24" (600mm) pipe sizes. 

B3114 series

The B3114 piper roll with sockets is used to support pipe where expansion may occur due to thermal movement.  The double rod design provides support for great load capacity.    The series is available for use with 2" (50mm) to 30" (750mm) pipe sizes.

b3114-pipe-roller-with-sockets.jpg
b3120-roller-chair.jpg

B3120 series

The B3120 roller chair supports pipe where movement may occur due to thermal expansion, and is the ideal solution when ceiling suspension is not practical.   The series is available for use with 2" (50mm) to 24" (600mm) pipe sizes.

Specifications

Highlight differences
Show only differences
Hide blank features

Pipe rollers and supports technical information

Eaton's B-Line series pipe rollers and roller supports are designed to compensate for longitudinal movement due to the expansion or contraction of both insulated or non-insulated pipe.  Manufactured with carbon steel with cast iron rollers, the pipe rollers are available in a variety of finishes.

For more information, view or download the pipe hanger catalog.

Download Links
X
Download Close