Eaton's B-Line series threaded accessories are designed to help reduce installation time on the job. These accessories are available in a wide range of types and sizes for a variety of mechanical applications.
For more information, view or download the pipe hanger catalog.
The weld-less eye nut is used in pipe installations where high strength and swivel action are required.
This standard u-bolt includes 4 hex nuts and is recommended for support, anchor or guide of pipe.
This standard turnbuckle is tapped right and left hand to provide 6" (152.4mm) take up (3" (76.2mm) rod take out)
The extension piece is for use in attaching hanger rod to other attaches, and recommended for use with B-Line series B3054.
The rod stiffener secures channel to hanger rod for vertical seismic bracing.   For rod stiffener with break-off bolt head, use TOLCO Fig. 98B. 
The B3210 right-handed and the B3210L left-handed threaded eye rods are designed for use as a support hanger rod that may be attached directly to a structure or to other pipe support products.   For heavier loads, use B-Line series B3211 or B3122L welded eye rods. 
Your search  "" did not match any documents or products.
                
Eaton's B-Line series threaded accessories are designed to help reduce installation time on the job. These accessories are available in a wide range of types and sizes for a variety of mechanical applications.
For more information, view or download the pipe hanger catalog.