Download document () of 20
  • Power Xpert inControl software background

    Power Xpert inControl configuration software

    Power Xpert inControl device configuration and control software makes programming networked drives, soft starters quick and easy. It provides a processor-generic, simple interface for configuration, monitoring, troubleshooting, firmware gradation, and logic editing functionality using communication protocols.
    Contact us about inControl Download inControl

Power Xpert inControl software core features

  • Compare parameter files, perform a parameter distribution, and export/import parameter files with the online/offline parameter window 
  • Make changes and see the change in real time, observe fault conditions, monitor device parameters, trend data, and sync real-time clock, device service info, and control while online 
  • See communication status, network activity, current parameter data, and device status, specific to each device with the status Indicators 
  • A live feed of user-selectable data to be monitored and analyzed and select and display up to 8 channels or axes a data graph through the data analyzer 
  • The Motor Control button allows the PC to take over control of the drive by starting/stopping, changing speed and direction 
  • Record different trigger points that can then be pulled out via the PC Tool to look at the desired channel info with the event analyzer 


Power Xpert inControl resources

Download Power Xpert inControl Software from the Software, firmware and applications resources group.

X
Download Close