![]() |
Eaton's premium-grade floor and wall-mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network. Learn more |
![]() |
Rack-mounted and desktop switches provide up to 24 Gigabit Ethernet ports, with or without PoE. Select models include a built-in PDU with up to 12 outlets. Learn more. |
![]() |
Console KVM switches include a full-size keyboard, touchpad, 17- or 19-inch color LCD and 8- or 16-port KVM switch. The entire package folds like a laptop and slides into a 1U rack drawer, providing compact storage and easy access without compromising your control over connected servers. Learn more |
![]() |
Eaton 9PX lithium-ion UPS systems feature an extended battery life of 8 to 10 years and technology that offers a set-it-and-forget-it deployment. Learn more |
![]() |
Eaton offers cost-effective options for rack cable management for network closet and server applications. Eaton's solutions provide greater network rack density with increased cable capacity. Learn more |
![]() |
Premium cabling for category 6, category 5e and category 5 applications. High-quality copper wire and a staggered-pin plug design to keep near-end crosstalk levels to a minimum. Learn more. |
Eaton rack-mount PDUs deliver best-in-class capabilities like patented IEC outlet grip plug retention, advanced LCD pixel screens and power consumption measurement at the outlet level. With all the features you have come to expect from Eaton G3 rack PDUs, the new HD rack PDUs offer additional benefits with configurability, improved outlet density and color options. Learn more
![]() |
![]() |
Eaton Environmental Monitoring Probe (EMP) Gen 2 enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton's power monitoring solutions or a standard web browser. Learn more |
![]() |
Scalable external battery cabinet provides extended runtime. Build a power solution specific to your needs and to expand runtime as your needs change. Learn more. |
![]() |
The first UPS connectivity device to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards, the Eaton Gigabit Network Card is Eaton’s latest UPS network management card. With better speed and cybersecurity, the Gigabit Network Card improves business continuity by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage. Learn more |
![]() |
A scalable, flexible UPS with optimal energy efficiency and easy monitoring, you can quickly deploy the Eaton 9PXM in your server room as a tower or rack-mount UPS. Learn more |
![]() |
Compatible with Eaton 9PXM, 9170+, 9155 and 8-10 kVA 9PX UPS models, the Eaton Bypass Power Module (BPM) acts as both a maintenance bypass and a panelboard. Learn more |
This page is best viewed on a larger device.