Download document () of 20

A102-01M

Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)

  • Best possible sound quality through digital fiber optic signals
  • Immune to all forms of EMI/RFI
  • Superior-grade optical fiber and precision polished optical terminations

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
A102-01M
UPC
037332138194
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS
Global Catalog
A102-01M

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
TOSLINK (MALE)
SideB Connector1
TOSLINK (MALE)
SideB Connector3
TOSLINK (MALE)
Technology
Stereo Audio
Toslink / SPDIF
Cable Length
3.3 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.