Download document () of 20

B004-2DUA4-K

4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B004-2DUA4-K
UPC
037332180339
Product Length/Depth
8.9 in
Product Height
7.8 in
Product Width
21.5 in
Product Weight
5.11 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH

Product specifications

Number of ports
4
BTU Rating
68.42
LED Indicators
(x4) KVM (Orange), (x4) Audio (Green), (x4) USB (Green), (x3) Mode (1 Orange, 2 Green)
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chainable Or Cascadable
Daisychainable
Number Of Monitors
2
Number Of Usb Ports
2
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
4
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
4
Color
Black
Autoscan

Yes
Cable Jacket Color
Black
Package Contents
(x4) 6 ft. DVI-D Dual Link / USB KVM Cable Kits
(x4) 6-ft. (1.83 m) DVI-D Dual Link Cables
B004-2DUA4-K KVM Switch
External Power Supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
Owner's Manual
System Requirements
Compatible with all major operating systems; Windows, Mac, Linux and Sun
USB keyboard and mouse
USB port
(x2) DVI ports
Two DVI monitors capable of supporting the highest resolution out of any computer in the installation
Product Features
Extended Mode
Mirror Mode
Daisychainable
TAA Compliant
Product Highlights
Compatible with all major operating systems; Windows, Mac, Linux, Sun
4-Port Dual Display DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
Quick installation without the need for software
Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (flash drives, web cams, powered USB hub, etc.) amongst the connected computers
3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports both Dual Link digital video resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
DVI-D Dual-Link
SideA Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector1
USB B (FEMALE)
DVI-I DUAL LINK (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
DVI-I DUAL LINK (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
240
100 VAC
208 VAC
200 VAC
230 VAC
120 VAC
127 VAC
110 VAC
220 VAC
SideB Connector4
RJ45 (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
DVI
USB
Technology
DVI
Stereo Audio
USB 2.0 (High Speed)
Autoscan Duration
1-99 Seconds
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)

Export product specification

Need product support?

Support from Eaton