Download document () of 20

B004-DUA4-HR-K

4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B004-DUA4-HR-K
UPC
037332183040
Product Length/Depth
3.9 in
Product Height
8.3 in
Product Width
12.8 in
Product Weight
2.1 lb
Compliances
CE Marked
FCC Compliant
RoHS

Product specifications

Number of ports
4
BTU Rating
17.07 BTU/Hr
LED Indicators
Online (Orange), USB Link (Green)
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Line), 3.5mm Audio Jack (Side L/R), 3.5mm Audio Jack (Rear L/R), 3.5mm Audio Jack (CTR/Bass), 3.5mm Audio Jack (Front L/R), 3.5mm Audio Jack (Mic)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
4
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
4
Color
Black
Autoscan
Yes
Cable Jacket Color
Black
Package Contents
B004-DUA4-HR-K KVM Switch
Owner's Manual
(x4) 6-ft. (1.83 m) USB KVM Cable Kits
External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
System Requirements
3.5mm Mini Stereo microphone and speaker jacks ( if using the audio feature )
DVI or VGA* port
A USB Port
Product Features
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Product Highlights
Supports DVI Dual Link resolution 2560 x 1600
4 sets 6ft cables included
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Control 4 computers with a single DVI monitor, USB keyboard and USB mouse
SideA Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector1
USB B (FEMALE)
DVI-I DUAL LINK (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
DVI-I DUAL LINK (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
DVI
USB
Technology
USB 2.0 (High Speed)
Stereo Audio
DVI
Autoscan Duration
1-99 Seconds (Default is 5 seconds)
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)

Export product specification

Need product support?

Support from Eaton