Download document () of 20

B006-VUA4-K-R

4-Port KVM Switch with Audio, OSD and Peripheral Sharing

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B006-VUA4-K-R
UPC
037332152893
Product Length/Depth
6.8 in
Product Height
3.9 in
Product Width
11.1 in
Product Weight
1.75 lb
Compliances
RoHS

Product specifications

Number of ports
4
BTU Rating
7.1694 BTU/Hr
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB) 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Number Of Monitors
1
Number Of Usb Ports
2
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
4
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
4
Autoscan

Yes
Package Contents
19in rackmount hardware
Firmware upgrade cable
B006-VUA4-K-R KVM switch
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A)
Owner's Manual
(4) USB + Audio KVM cable kits
PS/2 to USB adapter cable
USB Specification

USB 2.0 (up to 480 Mbps)
Product Highlights
2-Level security - 1 Administrator and up to 4 Users
Compatible with all major operating systems
Includes a built-in 2-Port USB 2.0 hub for sharing of devices amongst computers connected with a USB KVM cable kit
Built-in 3.5mm audio jacks allow speaker and microphone audio to be shared amongst the connected computers
Control up to 4 USB or PS/2 computers from a single monitor, keyboard and mouse
Package includes 4 USB + Audio KVM cable kits
Console Keyboard And Mouse Interface
PS/2
USB
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
VGA
SideA Connector1
HD17 (FEMALE)
SideB Connector1
HD15 (FEMALE)
3.5MM (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
USB A (FEMALE)
SideB Connector3
HD15 (FEMALE)
3.5MM (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching
Pc/Server Connections
PS/2
USB
VGA
Technology
Stereo Audio
USB 2.0 (High Speed)
VGA / SVGA
Autoscan Duration
1 TO 255 SECONDS; USER-DEFINEABLE
Max Supported Video Resolution
2048 X 1536, DDC2B

Export product specification

Need product support?

Support from Eaton