Download document () of 20

B032-VU2

2-Port USB/VGA Cable KVM Switch with Cables and USB Peripheral Sharing (B032-VU2)

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B032-VU2
UPC
037332200389
Product Length/Depth
3.11 in
Product Height
0.97 in
Product Width
2.74 in
Product Weight
0.67 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH

Product specifications

Number of ports
2
Material Of Construction
Plastic
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
2
Daisy-chain port
No
Firmware upgrade port
No
Key type
No
Max number of ports
2
Package Contents
B032-VU2 2-Port USB/VGA Cable KVM Switch
Owner’s manual
System Requirements
VGA, SVGA or Multisync monitor
Computers with VGA and USB ports
USB keyboard
USB mouse
Product Highlights
Easy remote port switching through built-in selector
Built-in 3-ft. (0.91 m) VGA and USB cables
Compatible with Windows®, Mac®, Sun and Linux®
Supports video resolutions up to 2048 x 1536
Supports most mouse drivers and multifunction mice
SideA Connector1
HD15 (FEMALE)
SideB Connector1
USB A (FEMALE)
HD15 (MALE)
SideA Connector2
USB A (FEMALE)
SideB Connector2
USB A (MALE)
SideB Connector3
HD15 (MALE)
Port Control
Push Buttons
Push buttons
Pc/Server Connections
USB
VGA
Technology
VGA / SVGA
Max Supported Video Resolution
2048 x 1536; DDC2B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton