2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B116-002A
|
| UPC |
037332156747
|
| Product Length/Depth |
2.46 in
|
| Product Height |
1.06 in
|
| Product Width |
4.53 in
|
| Product Weight |
0.19 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
B116-002A
|
| Type |
Splitter
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Operating Humidity Range |
20 to 90%
|
| Storage Humidity Range |
20 to 90%
|
| Color |
Black
|
| Product Features |
Rackmountable
TAA Compliant Daisy-chainable / Cascadable |
| Packaging Type |
Box
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.1
|
| SideA Connector1 |
DVI-I (FEMALE)
|
| SideB Connector1 |
3.5MM (FEMALE)
DVI-I (FEMALE) |
| SideA Connector2 |
3.5MM (FEMALE)
|
| SideB Connector2 |
3.5MM (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
DVI-I (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
DVI-I (FEMALE)
|
| Technology |
Stereo Audio
DVI |
| Features |
Flex Center
|
| AC Power Adapter Cord Length |
4.5 ft
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
|
| Included Mounting Accessories |
Yes
|
| Max Supported Video Resolution |
1920 x 1200 @ 60Hz
|
| Mounting Details |
Yes
|
| LED Indicators |
Red (Power), Green (Signal/Connection)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Input x Output |
1 x 2
|
| Max 1024 x 768 Range (ft) |
80 ft
|
| Max 1080i Range (ft) |
65 ft
|
| Max 1080P Range (ft) |
65 ft
|
| Max 1440 x 900 Range (ft) |
80 ft
|
| Max 1600 x 1200 Range (ft) |
80 ft
|
| Max 480i Range (ft) |
80 ft
|
| Max 480P Range (ft) |
80 ft
|
| Max 640 x 480 Range (ft) |
80 ft
|
| Max 720P Range (ft) |
80 ft
|
| Max 800 x 600 Range (ft) |
80 ft
|
| Number of Ports |
2
|
| Max Resolution |
1080p
|