Download document () of 20

B119-1X4-4K6-VW

Video Wall Controller, 1 HDMI/USB-C Input, 4 HDMI Output, 4K 60 Hz, HDR, 4:4:4

  • Captures, converts, routes and distributes 4K audio/video to a 4K video wall
  • Plug-and-play operation with no software required for easy, immediate installation
  • Allows flexible control via front-panel buttons, IR remote or RS-232 commands
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports HDMI and USB-C input with UHD resolutions up to 4K @ 60 Hz (4:4:4)

Transmits Video to Multiple Displays Simultaneously

This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxSupportedVideoResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B119-1X4-4K6-VW
UPC
037332291127
Product Length/Depth
8.661 in
Product Height
1.181 in
Product Width
3.937 in
Product Weight
1.3 lb
Compliances
CE Marked
WEEE Directive
UKCA
RoHS
FCC Compliant
Global Catalog
B119-1X4-4K6-VW

Product specifications

Type
Video Wall Controller
Housing Color
Black
AC Power Adapter Plug(s)
CEE 7/16 Schuko
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
Audio Input
HDMI
Color
Black
Package Contents
(2) Mounting brackets
(4) International plug adapters
3-pin RS-232 Phoenix connector
External power supply (Input: 100–240V, 50/60 Hz, 0.3A; Output: 12V 1A) with 4 ft. (1.2 m) cord
IR receiver cable, 5 ft. (1.5 m)
Installation instructions
(4) Machine screws
IR remote
Video Wall Controller
System Requirements
Source device with HDMI or USB-C output (media server, Blu-ray player, laptop, cable/satellite box)
All connected devices and cabling must support 4K to achieve 4K resolution
Display device(s) with HDMI input (HDTV, monitor, projector)
Product Features
3D Video Supported
EDID Support
Consumer Electronics Control (CEC) Supported
IR Remote Extension Support
EDID Compatible
HDR Support
Color Depth
12-bit
Chroma Sub Sampling
4:4:4
4:2:2
4:2:0
External Power Supply Certifications
cUL
UL
FCC
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
HDMI
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20 to 90% RH (Non-Condensing)
Storage Temperature
-4° to 140°F (-20° to 60°C)
Adapter
Input: 100-240V / 50/60Hz / 0.3A; Output: 12V, 1A, 4ft
LED Indicators
ON/OFF LED Green = Operating; Red = Standby; HDMI LED = Green input selected; USB-C LED = Green input selected; AUTO LED = Green switching enabled
Material Of Construction
Metal
ESD Protection
IEC 61000-4-2: ±8kV (Air-gap discharge) & ±4kV (Contact discharge)
Operating Temperature
32° to 104°F (0° to 40°C)
AC Plug Type
AS/NZS 3112
CEE 7/16 Schuko
NEMA 1-15P
BS1363
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Audio Specification
HDMI IN/OUT: LPCM 2.0/5.1, Dolby Digital/Plus/EX, DTS, DTS-EX, DTS-96/24 L/R OUT: PCM 2.0 SPDIF(OPTICAL): Dolby Digital/plus, DTS 5.1, PCM 2.0
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
12V / 1A
Input x Output
1 x 4
Mounting Details
Mounting ears
Housing
Metal
Latency
No Latency
AC Power Adapter Cord Length
4 ft
IR Frequency Range
38KHz
Form Factor/Mounting Options
Box
Wall-mount

Export product specification