Download document () of 20

B123-001

HDMI Signal Booster / Extender Cable, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI M/F), 1 ft, TAA

Extend Your Reach Without Compromise

Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

 

Universal Solutions for Every Environment

With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

 

Benefits That Strengthen Your Network

These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B123-001
UPC
037332141057
Product Length/Depth
8.36 in
Product Height
0.6 in
Product Width
1.02 in
Product Weight
0.05 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant

Product specifications

Type
Signal Booster
Audio Specification
Pass-through audio
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (optional)
Material
Plastic
Cable Jacket Color
Black
Product Features
Consumer Electronics Control (CEC) Supported
EDID Compatible
3D Video Supported
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Built-in HDMI cable features a latching connector for a more secure connection
When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD
Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source
No external power required in most installations
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (FEMALE)
Power Source
Unit (optional)
Technology
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Number of Displays
1
Number of Monitors Supported
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1200 @ 24Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (MALE)
Max 1024 x 768 Range (ft)
150 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480i Range (ft)
155 ft
Max 480P Range (ft)
155 ft
Max 640 x 480 Range (ft)
150 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
150 ft
Video Ports
HDMI (FEMALE)
Number of Ports
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
HDMI Cable
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.