Download document () of 20

B127-002-D2H

2-Port DisplayPort to HDMI over Cat6 Splitter/Extender Kit, Transmitter/Dual Receivers, 4K 60 Hz, PoC, 125 ft., TAA

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio
  • Power over Cable (PoC) technology provides power to the receivers via Cat6 cable
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video

Transmits Video to Multiple Displays Simultaneously

This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to 3840 x 2160 (4K @ 60Hz). It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B127-002-D2H
UPC
037332239020
Product Length/Depth
4.92 in
Product Height
2.12 in
Product Width
9.06 in
Product Weight
0.9 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
B127-002-D2H

Product specifications

Type
Extender Kit
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Audio Output
HDMI
Input
Transmitter end only (included)
Material
Metal
Product Features
Rackmountable
Built-In Equalizer
Consumer Electronics Control (CEC) Supported
TAA Compliant
3D Video Supported
EDID Compatible
Power Over Cable (PoC) Support
Color Depth
24-bit True color
24-bit True Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2a
Power Source
Transmitter end only (included)
Technology
DisplayPort
HDMI
POC
Cat6
Cat5/5e
Features
Flex Center
AC Plug Type
BS1363
NEMA 1-15P
AS/NZS 3112
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.5 ft
Number of Displays
2
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Mounting Details
Wallmount
LED Indicators
Tx: x1 Green (Power), x2 Orange (Output 1, Output 2); Tx RJ45 port: x2 Green (Connected), x2 Orange (Activity) (x2) Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Number of Ports
2
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
2
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.