Download document () of 20

B127A-1A1-BDBD

DisplayPort over Cat6 Extender Kit, KVM Support, USB, 4K, DP1.2a, PoC, HDCP 2.2, 230 ft. (70 m), TAA

Extend Your Reach Without Compromise

Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

 

Universal Solutions for Every Environment

With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

 

Benefits That Strengthen Your Network

These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-BDBD
UPC
037332261311
Product Length/Depth
2.46 in
Product Height
2.12 in
Product Width
4.53 in
Product Weight
0.9 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS

Product specifications

Type
Extender Kit
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
Audio Ports
DISPLAYPORT (FEMALE)
Supports pass-through of audio formats including LPCM2.0/5.1/7.1
AC Power Adapter Plug(s)
CEE 7/16 Schuko
AS/NZS 3112 Australia
NEMA 1-15P North America
BS 1363 UK
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Audio Output
Toslink
DisplayPort
Input
Transmitter or Receiver (included)
Material
Metal
Product Features
Rackmountable
3D Video Supported
Mirror Mode
Mounting Accessory Included
Power Over Cable (PoC) Support
IR Remote Extension Support
USB Extension Support
Consumer Electronics Control (CEC) Supported
EDID Compatible
Extended Mode
TAA Compliant
USB Specification
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
DIP switch selection allows bi-directional IR or USB function for controlling the source
Transmitter's local port shows you the 4K image being displayed at the other end
Extend touch screen ability for Interactive Flat Panel Displays
Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for crystal-clear video
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
HDMI (FEMALE)
DISPLAYPORT (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
USB A (FEMALE)
DISPLAYPORT (FEMALE)
Displayport Specification
1.2a
SideA Connector4
MICRO-USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
3.5MM (FEMALE)
TOSLINK (FEMALE)
SideB Connectors5
TOSLINK (FEMALE)
Power Source
Transmitter or Receiver (included)
Technology
Cat6
POC
HDMI
Cat5/5e
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
  • DisplayPort 1.4
AC Plug Type
BS1363
NEMA 1-15P
AS/NZS 3112
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Number of Monitors Supported
2
Included Mounting Accessories
Wallmount
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Recommended Category Cable
Cat6
Transmission Distance
230 ft. (70 m); 400 ft. (121 m) when using B127A-010-H signal booster
Mounting Details
Wallmount
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/30
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.