Download document () of 20

B155-003-DP-V2

3-Port Mini DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60 Hz UHD, DP1.2, TAA

  • Works with all operating systems
  • Supports up to 48-bit Deep Color (16 bits per channel)
  • Built-in 6 in. cable connects directly to Mini DisplayPort source
  • Supports UHD video resolutions up to 4K @ 60Hz (3840 x 2160)
  • Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound

Transmits Video to Multiple Displays Simultaneously

This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to 3840 x 2160 (4K) @ 60Hz. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B155-003-DP-V2
UPC
037332192981
Product Length/Depth
6.46 in
Product Height
8.43 in
Product Width
2.17 in
Product Weight
0.2 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
B155-003-DP-V2

Product specifications

Type
Splitter
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Material
Plastic
Connector Plating
Nickel
Product Features
MST Support
3D Video Supported
EDID Compatible
TAA Compliant
Color Depth
48-bit Deep color
Contact Plating
Gold
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.3
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Host Connector
MINI DISPLAYPORT (MALE)
Technology
DisplayPort
Features
Flex Center
AC Power Adapter Cord Length
4.5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
BTUs
12.62 BTU/Hr
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
LED Indicators
(x3) Orange (Monitor Signal)
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Number of Ports
3
Power Consumption
3.7 W
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.