Download document () of 20

B157-002-DVI

2-Port DisplayPort to DVI Hub, DP1.2, TAA

  • Plug and play—no software or drivers required
  • Compact enough for easy carrying in backpack or laptop bag
  • Included USB Micro-B cable supplies power to unit
  • Works with all operating systems
  • Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)

Transmits Video to Multiple Displays Simultaneously

This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to 1920 x 1080 (1080p) @ 60Hz. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
B157-002-DVI
UPC
037332191298
Product Length/Depth
5.6 in
Product Height
1.7 in
Product Width
7.9 in
Product Weight
0.15 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Global Catalog
B157-002-DVI

Product specifications

Type
Splitter
Color
Black
Material
Plastic
Connector Plating
Nickel
Product Features
EDID Compatible
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Packaging Type
Box
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
MICRO-USB B (FEMALE)
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Displayport Specification
1.2
Host Connector
DISPLAYPORT (FEMALE)
Technology
DisplayPort
DVI
Features
Flex Center
Cable Length
0 Foot
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
LED Indicators
(x2) Orange (Monitor Signal)
Number of Ports
2
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.