Download document () of 20

BC450

Standby UPS 450VA 255W - 8 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, Desktop/Wall Mount - Not for sale in California until further notice.

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
BC450
UPC
037332238283
Product Length/Depth
10.86 in
Product Height
7.36 in
Product Width
5.67 in
Product Weight
3.96 lb
Compliances
RoHS
FCC Class B
Certifications
UL 1778
CSA certified
CSA Std. C22.2
ICES
RETIE
NOM
Global Catalog
BC450

Product specifications

Topology
Standby
Form factor
Desktop
Package contents
  • BC450 120V 450VA 255W Standby UPS with 8 Outlets
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 6A
  • 6
Runtime at half load
6.9 min
Relative humidity
0-90% non-condensing
Output Receptacles
5-15R
Product Highlights
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Battery backup allows time to save files and safely shut down during blackouts
Alarm remains silent in battery mode; sounds to report low battery and overloads
High >98% efficiency reduces BTU emissions, saves power and lowers energy costs
High >98% efficiency reduces BTU emissions, saves power and lowers energy costs
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
1.5 min. (255W)
Communication interface
None
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Input Circuit Breakers
7A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
95
Application
  • Computer/Peripherals
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power off/on switch
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
.45
Output Capacity (kW)
.255
Output Capacity (VA)
450
Primary UPS Depth (mm)
185
Primary UPS Height (mm)
105
Primary UPS Width (mm)
110
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal batteries (see manual)
LED Indicators
1 Status LED reports operating mode and fault status
Output Voltage Regulation (Line Mode)
120V (±20%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Rechargeable Battery
6.5 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120v nominal output in battery mode
Maximum Input Amps
6
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
4.13 x 4.33 x 7.28
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.