Tripp Lite series 36V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower
Product Name |
Eaton Tripp Lite series SmartOnline EBM
|
Catalog Number |
BP36RT
|
Product Length/Depth |
17.7 in
|
Product Height |
3.4 in
|
Product Width |
17.3 in
|
Product Weight |
48.1 lb
|
Compliances |
FCC Compliant
CE Marked |
Certifications |
cTUVus
UL 1778 |
Global Catalog |
BP36RT
|
Battery replacement |
EBP-1610
|
Battery type |
Valve Regulated Lead Acid (VRLA)
|
Topology |
Online/Double-conversion
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
32° to 104°F (0° to 40°C)
|
Form factor |
Rackmount/Tower
|
Rack size |
2U
|
Rack mounting kit |
Yes
|
Used with |
2023 redesign: SU750RTXLCD2U, SU750RTXLCD2UN, SU1000RTXLCD2U, SU1000RTXLCD2UN
|
Package contents |
|
Standard factory warranty |
|
Extended service plans |
|