Download document () of 20

DWM1742MN

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 80° Swivel, -15° to +15° Tilt, -4° to +4° Screen Adjustment

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWM1742MN
UPC
037332183552
Product Length/Depth
1.28 in
Product Height
7.87 in
Product Width
2.2 in
Product Weight
3.13 lb
Compliances
RoHS
REACH
RoHS3

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Full
Color
Black
VESA Pattern
100x100
200x200
75x200
75x100
200x100
75x75
Screen size
17-42 Inch
Maximum Weight Capacity
115 lb
Min/Max Arm Extension
1.30 min to 2.20 max
Degrees of Motion
-15/+15 Tilt; 80 Swivel; -4/+4 Level Adjustment
Material
Steel
Product Features
Tools Necessary
Product Highlights
Fits most flat-panel displays from 17 to 42 in.
One-touch adjustment for comfortable viewing
80° swivel, -15° to +15° tilt and -4° to +4° screen adjustment
Supports up to 115 lbs (52.2 kgs)
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.