Download document () of 20

DWT1327S

Tilt Wall Mount for 13" to 27" TVs and Monitors

General specifications

Product Name
Eaton Tripp Lite series standard wallmount monitor mount
Catalog Number
DWT1327S
UPC
037332183576
Product Length/Depth
5.2 in
Product Height
1 in
Product Width
4.8 in
Product Weight
0.9 lb
Compliances
REACH
RoHS3
RoHS

Product specifications

Device Compatibility
Monitor/HDTV
Motion
Tilt
Color
Black
VESA Pattern
75x75
100x100
100x75
75x100
Screen size
13-27 Inch
Maximum Weight Capacity
88 lb
Degrees of Motion
-15/+10 Tilt
Material
Steel
Product Features
Tools Necessary
Product Highlights
Supports up to 88 lbs (39.9 kgs)
Fits most flat-panel displays from 13 to 27 in.
Hangs out of sight for a sleek, professional appearance
-15° to +10° tilt capability for wide range of motion
Mounting Location
Wall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.