Download document () of 20

INTERNET600U

600VA 325W Standby UPS - 10 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, 5-15P Plug, Desktop/Wall Mount

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
INTERNET600U
UPC
037332211033
Product Length/Depth
10.86 in
Product Height
7.36 in
Product Width
5.67 in
Product Weight
3.96 lb
Compliances
FCC Class B
RoHS
Certifications
NOM
RETIE
CSA certified
UL 1778
Global Catalog
INTERNET600U

Product specifications

Topology
Standby
Form factor
Desktop
Package contents
  • INTERNET600U 600VA 325W 120V Standby UPS with 10 Outlets
  • USB cable
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 6A
  • 6
Battery replacement
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your INTERNET600U has no battery access door, please contact a local electronics repair technician to source and install a matching replacement battery; If your INTERNET600U UPS does have a battery replacement door and the original battery inside has a rating of 12V 3.6AH, please order Tripp Lite RBC36H replacement battery.
Runtime at half load
4.5 min
Relative humidity
0-90% non-condensing
Output Receptacles
5-15R
Product Highlights
Maintains AC output during power failures
NEMA 5-15P input plug and 8 NEMA 5-15R outlets
4 UPS battery supported outlets, 4 surge-only outlets
600VA ultra-compact 120V standby UPS
USB, TEL/DSL protection, Wall mountable, 99% efficient
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Keeps AC power running during blackouts to allow time for file saves and safe shutdown
10 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
Home-friendly alarm remains silent in backup mode, sounding only when imperative
High >98% efficiency with low BTU ratings saves electricity and lowers your energy costs
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
1 min. (325W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
Input Circuit Breakers
7A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
95
Application
  • Computer/Peripherals
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Switch controls power off/on status
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
.6
Output Capacity (kW)
.325
Output Capacity (VA)
600
Operating Elevation
Up to 3000m
Primary UPS Depth (mm)
185
Primary UPS Height (mm)
105
Primary UPS Width (mm)
110
AC Suppression Response Time
Instantaneous
Audible Alarms
Alarm reports low-battery, fault, overload and replace battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal batteries (see manual)
LED Indicators
1 Status LED reports operating mode and fault status
Output Voltage Regulation (Line Mode)
120V (±20%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Rechargeable Battery
6.5 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Included Mounting Accessory Description
Wallmount installation supported using keyhole mounting tabs
Nominal Voltage Details
120v nominal output in battery mode
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
6
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
4.13 x 4.33 x 7.28
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
5 UPS outlets, 5 surge-only outlets
High Availability UPS Features
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.