Download document () of 20

IS300HGDV

Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 4 C13 Outlets

  • Offers complete isolation from input AC mains power
  • Protects sensitive equipment from EMI/RFI line noise and surges
  • Ideal for use in any industrial, network or medical environment
  • Cumulative leakage current less than 50 µA
  • Automatically shuts down all outlets in case of overload

General specifications

Product Name
Eaton Tripp Lite series isolation transformer
Catalog Number
IS300HGDV
UPC
037332199980
Product Length/Depth
12.8 in
Product Height
8.27 in
Product Width
9.84 in
Product Weight
12.35 lb
Compliances
RoHS
CE Marked
TAA Compliant
Certifications
IEC 60601-1
CSA Std. C22.2
NOM
Global Catalog
IS300HGDV
Product Type
Isolation transformer

Product specifications

Special features
Important Note Please see below under Resources > Product Literature for the Power Cord Selector Worksheet for both input and output power cord selection.
Frequency rating
50/60 Hz
Type
Medical Grade, Low Impedence Toroid- Line Isolation (Pass Through or Step UP or Step Down)
Voltage rating
115V/230V
Input Nominal Voltage Description
115/230 VAC (Selected by Input Power Module Fuse Installation) Operating Input Voltage Range 100-125Vac or 200-250VAC
Nominal Voltage / Frequency
115/230 VAC 50/60 HZ (Voltage Selected by Input Power Module Fuse Installation
Output Voltage Regulation (Line Mode)
5.2%
Operating Temperature
32° to 104°F (0° to 40°C)
Output voltage
115V/230V (Selected by Output Switch) Can also be step up or step down, Selected when Installing Fuses.
Color
White
Humidity
5% to 95% RH (Non-Condensing)
Outlets
Qty 4 Receptacles
AC Suppression Joule Rating
240
Maximum Surge Amps
70A
Input Current
3.15A @ 115V / 1.6A @ 230V
VA / Watt Capacity
300
Cooling Method
Convection
Material
Metal (Cabinet)
Noise Suppression Rating
35-65 dB
Over Current Protection
2 x 3.15A @ 115V and 2 x 1.6A at 230V ( Both Fuses included with Product as Accesories)
Leakage Current
Max AC Leakage Current 50 (uA)
Operating Elevation
0-10000 ft. (0-3000 m)
Outlet Details
Qty 4 Receptacles
Output Isolation Transformer
Toroid with AC output Floating with Respect to Earth Ground. POAG and Earth Ground Studs.
Power Input Receptacle
IEC-320-C14
Storage Temperature Range
5° to 122°F (-15° to 50°C)
System Type Selections
Input Voltage equals Output Voltage OR 120V input equals 230V output OR 230V Input equals 120V output - (Selectable when installing Fuses) Input Frequency always equals Output Frequency
THDi
Less than 1%
Frequency Compatability
50/60 Hz
Output Receptacles
C13
Package Contents
Input/output cable selector data sheet
(2) Fuse sets (115V and 230V operation)
Owner's manual
IS300HGDV Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.