Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100-006-GY-MAX
|
| UPC |
037332240743
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.04 lb
|
| Compliances |
REACH
RoHS UKCA |
| Certifications |
MFi
|
| Global Catalog |
M100-006-GY-MAX
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
2A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Dark gray
Black |
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
Extra-strong cable construction helps prevent fraying and loose cable connectors Integral strain relief helps cable move freely without stress or cracking Reversible Lightning plug connects in either direction for immediate no-fuss use MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
3.8mm
|
| Cable Type |
Passive
|
| Material |
PVC, UHMWPE, Aramid
|
| Wire Gauge (AWG) |
28/21
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|
| Total Charging Watts |
12 W
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
Lightning (male) USB A (male) |