Right-Angle USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100-006-LRA-WH
|
| UPC |
037332222060
|
| Product Length/Depth |
2.6 in
|
| Product Height |
0.91 in
|
| Product Width |
5.2 in
|
| Product Weight |
0.09 lb
|
| Compliances |
RoHS
REACH UKCA |
| Certifications |
MFi
|
| Global Catalog |
M100-006-LRA-WH
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
2A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
Angled Plug
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Angled
|
| Product Highlights |
MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
Reversible Lightning connector plugs into your Apple device in either direction Angled Lightning connector is ideal for tight spaces Syncs and charges your iPhone, iPad or iPod device quickly and easily Connects to USB-A port on computer or wall charger |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE) - RIGHT ANGLE
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
LIGHTNING (MALE) - RIGHT ANGLE
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
3.2mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Wire Gauge (AWG) |
28/21
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|
| Total Charging Watts |
12 W
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
USB A (male) Lightning (male) - Right Angle |