Download document () of 20

N223-01K-BK

Bulk Cat6a Cable – 10G, Solid Core UTP CMR-rated Ethernet Cable, Black, 1000 ft. (304.8 m)-N223-01K-BK

  • 23 AWG 4-pair solid copper cable rated for 10 Gbps Ethernet speeds
  • 1000 ft. roll of cable comes in black for custom color-coded applications
  • Meets IEEE 802.3, TIA 568.2-D and ISO/IEC 11801 industry standards
  • Recommended for premise installations in air ducts and drop ceilings

Ideal Solution for High-Speed Cat6a Premise Applications
This high-speed bulk cable is ideal for Cat6a premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across Gigabit Ethernet networks. Designed for fast transmission and excellent signal quality, this cable reduces impedance and structural return loss compared to standard 100 MHz wire and ensures peak performance through your LAN.

 

Premium Construction for Superior Performance

This 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 10 Gbps Gbps. Simply pull what you need for your installation, and keep the remainder rolled away. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing. The cable meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.

 

Black Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat6a Ethernet cable features a Black jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N223-01K-BK
UPC
037332278388
Product Length/Depth
15.75 in
Product Height
9.45 in
Product Width
15.75 in
Product Weight
26.46 lb
Compliances
RoHS
Certifications
UL Listed
Global Catalog
N223-01K-BK

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Black
Package Contents
N223-01K-BK Cat6a 10G Solid Core UTP Bulk Ethernet Cable, Black, 1000 ft. (305 m)
System Requirements
Cat6a
IEEE Standards Supported
802.3af
802.3at
Connector type
Bare Wire
Cable Jacket Material
PVC
Network Speed
10 Gbps
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6a
Features
Flex Center
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
-20 TO 60 F (-4 TO 140 C)
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
23 AWG
Cable Length
1000 Foot
Outer Cable Diameter
6.3 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Cable Shielding
UTP
Cable Sheath Material
UTP
Conductor Material
Solid Copper

Export product specification