Safe-IT Cat6a 10G Certified Snagless Antibacterial S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 20-ft. (6.09 m)
| Product Name |
Eaton Tripp Lite series preterminated patch cable
|
| Catalog Number |
N262AB-020-WH
|
| UPC |
037332260185
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10 in
|
| Product Width |
8 in
|
| Product Weight |
0.63 lb
|
| Compliances |
IEEE Certified
RoHS REACH |
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
N262AB-020-WH
|
| Product Type |
Preterminated patch cable
|
| Special features |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
CMX
|
| Cable Jacket Color |
White
|
| Package Contents |
N262AB-020-WH Cat6a 10G Certified Snagless Antibacterial S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 20-ft. (6.09 m)
|
| System Requirements |
Cat6a
PoE |
| IEEE Standards Supported |
802.3at
|
| Connector type |
Snagless
|
| Product Features |
Antibacterial
Snagless Connector TAA Compliant |
| Cable Jacket Material |
PVC
|
| Network Speed |
10 Gbps
|
| Contact Plating |
Gold
|
| SideA Connector1 |
RJ45 (MALE)
|
| SideB Connector1 |
RJ45 (MALE)
|
| SideB Connector3 |
RJ45 (MALE)
|
| Technology |
Cat6a
PoE |
| Features |
Flex Center
|
| Operating Humidity |
0% to 90% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Temperature |
5° to 140°F (-15° to 60°C)
|
| Conductor Gauge |
26 AWG
|
| Cable Length |
20 Foot
|
| Outer Cable Diameter |
6.2 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Bandwidth per TIA Standard |
500 MHz
|
| Maximum Bandwidth as Tested |
600 MHz
|
| Cable Shielding |
S/FTP
|
| Cable Length Range |
14 - 20ft (4 - 6M)
|
| Cable Sheath Material |
S/FTP
|
| Conductor Material |
Stranded Copper
|
| Connector |
RJ45
|
| POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) |
| Power Over Ethernet (Poe) |
30W (802.3at)
|
| Wiring Method |
EIA/TIA 568B
|
| Cable Type |
Snagless
|