DIN mount cable management D-Ring, multi-angle, 2-pack, 2U
| Product Name |
Eaton Tripp Lite series cable manager
|
| Catalog Number |
NCM-DIN02-02
|
| UPC |
037332288899
|
| Product Length/Depth |
3.575 in
|
| Product Height |
3.44 in
|
| Product Width |
1.653 in
|
| Product Weight |
0.17 lb
|
| Global Catalog |
NCM-DIN02-02
|
| Cable Management System Component Type |
|
| Rack Height |
2U
|
| Accessory Class |
|
| Color |
Black
|
| Accessory Type |
Cable management accessories
Cable support |
| Product Highlights |
Durable plastic construction ideal for industrial network applications and IT closets
2U D-rings and mounting clips install easily with no additional tools required Allows equipment mounting at multiple angles, including vertical and horizontal Set of 2 cable rings and mounting clips organizes cabling without additional equipment |
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| Cable Manager Form Factor |
Horizontal
Vertical |